JAJSPV4C February 2023 – March 2024 UCC14341-Q1
PRODUCTION DATA
UCC14341-Q1 is equiped with a full feature of protection functions, include input undervoltage lockout, overvoltage lockout portections, output undervoltage protection, overvoltage protection, overpower protection, and over-temperature protection. The input undervoltage and overvoltage lockout protections have the auto recovery response. All other protections have the latch-off response. After the latch-off-response protections are triggered, the converter enters a latch off state, stops switching permanently. The latch-off state can be recovered by bringing VVIN voltage below latch RESET falling threshold VVIN_RESET_FALLING. The latched off state can also be reset by bringing ENA pin below enable threshold VEN_IF.