JAJSPV4C February 2023 – March 2024 UCC14341-Q1
PRODUCTION DATA
PIN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VVIN | Primary-side input voltage to GNDP for UCC14341-Q1 | 13.5 | 15 | 18 | V |
Primary-side input voltage to GNDP for UCC14341B-Q1 | 8.5 | 15 | 18 | V | |
VENA | Enable to GNDP | 0 | 5.5 | V | |
VPG | Powergood to GNDP | 0 | 5.5 | V | |
VVDD | VDD to VEE for UCC14341-Q1 | 15 | 25 | V | |
VDD to VEE for UCC14341B-Q1 | 15 | 18 | V | ||
VVEE | COM to VEE | 2.5 | VDD-VEE | V | |
VFBVDD, VFBVEE | FBVDD, FBVEE to VEE | 0 | 2.5 | 5.5 | V |
TA | Ambient temperature | –40 | 125 | °C | |
TJ(1) | Junction temperature | –40 | 150 | °C |