JAJSR38 august 2023 UCC15240-Q1
PRODUCTION DATA
The soft-start feature greatly reduces the input inrush current during power-up. In addition, if VVDD-VEE cannot reach to VVDD_UVLOS within tSOFT_START_TIME_OUT, then the device shuts down in a safe-state. The soft-start time-out protects the module under output short circuit condition or over-load during power up.