JAJSR38 august 2023 UCC15240-Q1
PRODUCTION DATA
VDE | UL | CQC |
---|---|---|
Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify under UL 1577 Component Recognition Program | Plan to certify according to GB4943.1 |
Reinforced insulation Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 1414 VPK; Maximum surge isolation voltage, 10000 VPK | Single protection, 5000 VRMS | Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage |
Certificate number: (planned) | File number: (planned) | Certificate number: (planned) |