JAJSR40 august 2023 UCC15241-Q1
PRODUCTION DATA
Parameters | PIN | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VIN to GNDP | –0.3 | 32 | V | ||
ENA, PG to GNDP | –0.3 | 7 | V | ||
VDD, VEE, RLIM, FBVDD, FBVEE to VEE | –0.3 | 32 | V | ||
POUT_VDD_MAX | Total (VDD-VEE) output power at TA=25°C | 2.5 | W | ||
IRLIM_MAX_RMS_SOURCE | Max RLIM pin rms current sourcing from VDD to RLIM. (16% average run time over lifetime of 24,500 hr) | 0.125 | A | ||
IRLIM_MAX_RMS_SINK | Max RLIM pin rms current sinking from RLIM to VEE. (16% average run time over lifetime of 24,500 hr) | 0.125 | A | ||
TJ | Operating junction temperature range | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |