JAJSR40 august 2023 UCC15241-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MAX | UNIT | |
---|---|---|---|---|
IS | Safety input rms current | RθJA = 52.3 °C/W, VVIN = 27 V, TJ = 150 °C, TA = 25 °C, POUT = 2.5W (1) (2) | 188 | mA |
RθJA = 52.3 °C/W, VVIN = 21 V, TJ = 150 °C, TA = 25 °C, POUT = 2.5W (1) (2) | 250 | mA | ||
PS | Safety power dissipation (input power - output power) | RθJA = 52.3 °C/W, TJ = 150 °C, TA = 25 °C (1) (2) | 2.39 | W |
TS | Safety temperature | (1) (2) | 150 | °C |