JAJSDF1A April 2017 – February 2018 UCC20225
PRODUCTION DATA.
このデバイスは、最高25VのVDD電源電圧に対応できます。VCCI入力範囲が3V~18Vと広いため、このドライバはアナログとデジタル両方のコントローラとの接続に適しています。すべての電源電圧ピンには、低電圧誤動作防止(UVLO)保護機能が搭載されています。
これらの高度な機能により、UCC20225は広範な電源アプリケーションにおいて高い電力密度、高い効率、堅牢性を実現します。