JAJSCL6A November 2016 – January 2022 UCC20520
PRODUCTION DATA
Table 9-1 lists reference design parameters for the example application: UCC20520 driving 1200-V SiC-MOSFETs in a high side-low side configuration.
PARAMETER | VALUE | UNITS | ||
Power transistor | C2M0080120D | - | ||
VCC | 5.0 | V | ||
VDD | 20 | V | ||
Input signal amplitude | 0 ↔ 3.3 | V | ||
Switching frequency (fs) | 100 | kHz | ||
DC link voltage | 800 | V |