JAJSCL6A November 2016 – January 2022 UCC20520
PRODUCTION DATA
VDE | CSA | UL | CQC |
---|---|---|---|
Certified according to DIN VDE V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 60950-1 (VDE 0805 Teil 1):2011-01 | Approved under CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 | Certified according to UL 1577 component recognition program | Certified according to GB 4943.1-2011 |
Reinforced insulation maximum transient isolation voltage, 8000 VPK; maximum repetitive peak isolation voltage, 2121 VPK; maximum surge isolation voltage, 8000 VPK | Reinforced insulation per CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed. | Single protection, 5700 VRMS | Reinforced insulation, Altitude ≤ 5000 m, Tropical climate, 400 VRMS maximum working voltage |
Certification number: 40040142 | Agency qualification planned | File number: E181974 | Certification number: CQC16001155011 |