SLUSDU7 March 2020 UCC21320-Q1
PRODUCTION DATA.
VDE | UL | CQC |
---|---|---|
Certified according to DIN V VDE V 0884-11:2017-01 and DIN EN 62368-1 (VDE 0868-1):2016-05 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1-2011 |
Basic Insulation Maximum Transient Overvoltage, 5303 VPK;
Maximum Repetitive Peak Voltage, 2121 VPK; Maximum Surge Isolation Voltage, 6250 VPK |
Single protection, 3750 VRMS | Basic insulation, Altitude ≤ 5000 m, Tropical Climate, 660 VRMS maximum working voltage |
Planned for certification | Planned for certification | Planned for certification |