JAJSE13E October 2017 – June 2024 UCC21520-Q1
PRODUCTION DATA
INPUTS | DISABLE | OUTPUTS | NOTE | ||
---|---|---|---|---|---|
INA | INB | OUTA | OUTB | ||
L | L | L or Left Open | L | L | If Dead Time function is used, output transitions occur after the dead time expires. See Section 7.4.2 |
L | H | L or Left Open | L | H | |
H | L | L or Left Open | H | L | |
H | H | L or Left Open | L | L | DT is left open or programmed with RDT |
H | H | L or Left Open | H | H | DT pin pulled to VCCI |
Left Open | Left Open | L or Left Open | L | L | - |
X | X | H | L | L | - |