JAJSJU9C August 2020 – January 2024 UCC21732
PRODUCTION DATA
The design of the power system for end equipment should consider some design requirements to ensure the reliable operation of UCC1732 through the load range. The design considerations include the peak source and sink current, power dissipation, overcurrent and short circuit protection, AIN-APWM function for analog signal sensing and so on.
A design example for a half bridge based on IGBT is given in this subsection. The design parameters are show in Table 8-1.
PARAMETER | VALUE |
---|---|
Input Supply Voltage | 5 V |
IN-OUT Configuration | Non-inverting |
Positive Output Voltage VDD | 15 V |
Negative Output Voltage VEE | -5 V |
DC Bus Voltage | 800 V |
Peak Drain Current | 300 A |
Switching Frequency | 50 kHz |
Switch Type | IGBT Module |