JAJSLH8A August 2020 – March 2021 UCC23511-Q1
PRODUCTION DATA
The input resistor limits the current that flows into the e-diode when it is forward biased. The threshold current IFLH is 2.8 mA typ. The recommended operating range for the forward current is 7 mA to 16 mA (e-diode ON). All the electrical specifications are guaranteed in this range. The resistor should be selected such that for typical operating conditions, IF is 10 mA. Following are the list of factors that will affect the exact value of this current:
Figure 10-2 Configuration 1: Driving the input stage of UCC23511-Q1 with a single NMOS and split resistorsDriving the input stage of UCC23511-Q1 using a single buffer is shown in Figure 10-3 and using 2 buffers is shown in Figure 10-4
Figure 10-3 Configuration 2: Driving the input stage of UCC23511-Q1 with one Buffer and split resistors
Figure 10-4 Configuration 3: Driving the input stage of UCC23511-Q1 with 2 buffers and split resistorsTable 10-2 shows the range of values for REXT for the 3 different configurations shown in Figure 10-2, Figure 10-3 and Figure 10-4.The assumptions used in deriving the range for REXT are as follows:
| REXT Ω | |||
|---|---|---|---|
Configuration | Min | Typ | Max |
| Single NMOS and REXT | 218 | 290 | 331 |
| Single Buffer and REXT | 204 | 272 | 311 |
| Two Buffers and REXT | 194 | 259 | 294 |