JAJSLH8A August 2020 – March 2021 UCC23511-Q1
PRODUCTION DATA
Figure 7-2 shows the circuit used to measure the output drive currents IOH and IOL. A series resistor of 6 Ω and a load capacitance of 180 nF are used at the output. The peak dv/dt of the capacitor voltage is measured in order to determine the peak source and sink currents of the gate driver.