JAJSLH8A August 2020 – March 2021 UCC23511-Q1
PRODUCTION DATA
VCC= 15 V, 1-µF capacitor from VCC to VEE, CLOAD = 1 nF for timing tests and 180nF for IOH and IOL tests, TJ = –40°C to +150°C, (unless otherwise noted)
CLOAD = 1-nF |
IOUT = 20mA (sourcing) |
TA = 25°C |
CLOAD = 1-nF |
IOUT = 0mA |
IOUT = 20mA (sinking) |
IF = 10mA |