JAJSLH8A August 2020 – March 2021 UCC23511-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Output Supply Voltage(VCC – VEE) | 14 | 33 | V | |
IF (ON) | Input Diode Forward Current (Diode "ON") | 7 | 16 | mA | |
VF (OFF) | Anode voltage - Cathode voltage (Diode "OFF") | -13 | 0.9 | V | |
TJ | Junction temperature | -40 | 150 | °C | |
TA | Ambient temperature | -40 | 125 | °C |