JAJSHR2B september 2019 – october 2020 UCC23511
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
IFLH | Input Forward Threshold Current Low to High | VOUT > 5 V, Cg = 1 nF | 1.5 | 2.8 | 4 | mA |
VF | Input Forward Voltage | IF =10 mA | 1.8 | 2.1 | 2.4 | V |
VF_HL | Threshold Input Voltage High to Low | V < 5 V, Cg = 1 nF | 0.9 | V | ||
ΔVF/ΔT | Temp Coefficient of Input Forward Voltage | IF =10 mA | 1 | 1.35 | mV/°C | |
VR | Input Reverse Breakdown Voltage | IR= 10 uA | 15 | V | ||
CIN | Input Capacitance | F = 0.5 MHz | 15 | pF | ||
OUTPUT | ||||||
IOH | High Level Peak Output Current | IF = 10 mA, VCC =15V, CLOAD=0.18uF, RG_total=6Ω(1) , CVDD=10uF, Pulse width <10us | 1 | 1.5 | A | |
IOL | Low Level Peak Output Current | VF= 0 V, VCC =15V, CLOAD=0.18uF, RG_total=6Ω(1), CVDD=10uF, Pulse width <10us | 1 | 2.0 | A | |
VOH | High Level Output Voltage | IF = 10 mA, IO= -20mA (with respect to VCC) | 0.07 | 0.18 | 0.36 | V |
IF = 10 mA, IO= 0 mA | VCC | V | ||||
VOL | Low Level Output Voltage | VF = 0 V, IO= 20 mA | 25 | mV | ||
ICC_H | Output Supply Current (Diode On) | IF = 10 mA, IO= 0 mA | 2.2 | mA | ||
ICC_L | Output Supply Current (Diode Off) | VF = 0 V, IO= 0 mA | 2 | mA | ||
UNDER VOLTAGE LOCKOUT, UCC23511 (12-V UVLO Version) | ||||||
UVLOR | Under Voltage Lockout VCC rising | VCC_Rising, IF=10 mA | 11 | 12.5 | 13.5 | V |
UVLOF | Under Voltage Lockout VCC falling | VCC_Falling, IF=10 mA | 10 | 11.5 | 12.5 | V |
UVLOHYS | UVLO Hysteresis | 1.0 | V | |||
UNDER VOLTAGE LOCKOUT, UCC23511B (8-V UVLO Version) | ||||||
UVLOR | Under Voltage Lockout VCC rising | VCC_Rising, IF=10 mA | 7.8 | 8.5 | 9.2 | V |
UVLOF | Under Voltage Lockout VCC falling | VCC_Falling, IF=10 mA | 7.05 | 7.75 | 8.45 | V |
UVLOHYS | UVLO Hysteresis | 0.75 | V |