JAJSHR2B september 2019 – october 2020 UCC23511
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output-signal Rise Time | Cg = 1nF FSW = 20 kHz, (50% Duty Cycle) VCC=15V |
28 | ns | ||
tf | Output-signal Fall Time | 25 | ns | |||
tPLH | Propagation Delay, Low to High | 70 | 105 | ns | ||
tPHL | Propagation Delay, High to Low | 70 | 105 | ns | ||
tPWD | Pulse Width Distortion |tPHL – tPLH| | 35 | ns | |||
tsk(pp) | Part-to-Part Skew in Propagation Delay Between any Two Parts(1) | Cg
= 1nF FSW = 20 kHz, (50% Duty Cycle) VCC=15V, IF=10mA |
25 | ns | ||
tUVLO_rec | UVLO Recovery Delay | VCC Rising from 0V to 15V | 20 | 30 | µs | |
CMTIH | Common-mode Transient Immunity (Output High) | IF = 10 mA, VCM = 1500 V, VCC= 30 V, TA= 25°C | 150 | kV/µs | ||
CMTIL | Common-mode Transient Immunity (Output Low) | VF = 0 V, VCM = 1500 V, VCC= 30 V, TA= 25°C | 150 | kV/µs |