JAJSKQ6B May 2020 – March 2021 UCC23513-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RqJA = 126°C/W, VI = 15 V, TJ = 150°C, TA = 25°C | 50 | mA | ||
RqJA = 126°C/W, VI = 30 V, TJ = 150°C, TA = 25°C | 25 | |||||
PS | Safety input, output, or total power | RqJA = 126°C/W, TJ = 150°C, TA = 25°C | 750 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C |