JAJSEQ5A August 2017 – February 2018 UCC24612
PRODUCTION DATA.
The following application information is applied to the UCC24612 Evaluation Module (EVM), which is used as a rectifier stage in a 20-V, 60-W DCM Flyback design. The controller used in this design is a UCC28740 secondary side regulated, variable-frequency Flyback controller that has a maximum switching frequency of 85 kHz. Please refer to the UCC28740 data sheet for further details.