JAJSIT4B March 2020 – May 2022 UCC27284-Q1
PRODUCTION DATA
The device operates in normal mode and UVLO mode. See Section 7.3.1 for more information on UVLO operation mode. In normal mode when the VDD and VHB–HS are above UVLO threshold, the output stage is dependent on the states of the HI and LI pins. The output HO and LO will be low if input state is floating.
HI | LI | HO (1) | LO (2) |
---|---|---|---|
H | H | H | H |
L | H | L | H |
H | L | H | L |
L | L | L | L |
Floating | L | L | L |
Floating | H | L | H |
L | Floating | L | L |
H | Floating | H | L |
Floating | Floating | L | L |