JAJSIT3B March 2020 – April 2022 UCC27284
PRODUCTION DATA
Unless otherwise specified VVDD=VHB = 12 V, VHS=VVSS = 0 V, No load on outputs
VHI = VLI = 0 V |
CL = 0 F | VDD =VHB= 12V |
CL = 0 F | VEN = 0 V |
IO=-100mA |
IO=-100mA |
CL=1800pF |
CL=1800pF |
CL=100nF |
CL= No Load |
CL= No Load |
VHI = VLI = 0 V |
CL = 0 F | VDD =VHB= 12V |
VHB=VHS=100V |
IO=100mA |
IO=100mA |
CL=1800pF |
CL=1800pF |
CL=100nF |
CL=No Load |
CL= No Load |