JAJSIT3B March 2020 – April 2022 UCC27284
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | –0.3 | 20 | V | |
VEN, VHI, VLI | Input voltages on EN, HI and LI | –5 | 20 | V | |
VLO | Output voltage on LO | DC | –0.3 | VDD + 0.3 | V |
Pulses andlt; 100 ns(3) | –2 | VDD + 0.3 | |||
VHO | Output voltage on HO | DC | VHS – 0.3 | VHB + 0.3 | V |
Pulses andlt; 100 ns(3) | VHS – 2 | VHB + 0.3 | |||
VHS | Voltage on HS | DC | –10 | 100 | V |
Pulses andlt; 100 ns(3) | –14 | 100 | |||
VHB | Voltage on HB | –0.3 | 120 | V | |
VHB-HS | Voltage on HB with respect to HS | –0.3 | 20 | V | |
TJ | Operating junction temperature | –40 | 150 | °C | |
Lead temperature (soldering, 10 s) | 300 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |