SLUSB33A May 2012 – December 2014 UCC27518 , UCC27519
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | EN | I | Enable input: (EN biased LOW disables output regardless of Input state, EN biased high or floating enables output, EN is allowed to float hence it is pin-to-pin compatible with TPS282X N/C pin) |
2 | GND | — | Ground: All signals referenced to this pin |
3 | IN– | I | Input: Inverting input in the UCC27518, output held LOW if IN– is unbiased or floating |
IN+ | I | Input: Noninverting input in the UCC27519, output held LOW if IN+ is unbiased or floating | |
4 | OUT | O | Sourcing and sinking current output of driver |
5 | VDD | I | Supply input |