JAJSVR3C November 2013 – June 2024 UCC27524A-Q1
PRODUCTION DATA
The UCC27524A-Q1 device represents Texas Instruments’ latest generation of dual-channel, low-side, high-speed, gate-driver devices featuring a 5-A source and sink current capability, industry best-in-class switching characteristics, and a host of other features listed in Table 7-1 all of which combine to ensure efficient, robust and reliable operation in high-frequency switching power circuits.
FEATURE | BENEFIT |
---|---|
Best-in-class 17-ns (typ) propagation delay | Extremely low-pulse transmission distortion |
1-ns (typ) delay matching between channels | Ease of paralleling outputs for higher (2 times) current capability, ease of driving parallel-power switches |
Expanded VDD Operating range of 4.5 to 18 V | Flexibility in system design |
Expanded operating temperature range
of –40 °C to +150 °C (See Electrical Characteristics table) |
Flexibility in system design |
VDD UVLO Protection | Outputs are held Low in UVLO condition, which ensures predictable, glitch-free operation at power-up and power-down |
Outputs held Low when input pins (INx) in floating condition | Protection feature, especially useful in passing abnormal condition tests during safety certification |
Outputs enable when enable pins (ENx) in floating condition | Pin-to-pin compatibility with the UCC27324 device from Texas Instruments, in designs where Pin 1 and Pin 8 are in floating condition |
CMOS/TTL compatible input and enable threshold with wide hysteresis | Enhanced noise immunity, while retaining compatibility with microcontroller logic-level input signals (3.3 V, 5 V) optimized for digital power |
Ability of input and enable pins to handle voltage levels not restricted by VDD pin bias voltage | System simplification, especially related to auxiliary bias supply architecture |
Ability to handle –5 VDC (max) at input pins | Increased robustness in noisy environments |