SNVSA89A December 2014 – May 2015 UCC27528-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ENA | I | Enable input for Channel A: ENA biased low Disables Channel A output regardless of INA state, ENA biased high or floating Enables Channel A output, ENA allowed to float. |
2 | INA | I | Input to Channel A: Non-Inverting Input in UCC27528-Q1, OUTA held low if INA is unbiased or floating. |
3 | GND | — | Ground: All signals referenced to this pin. |
4 | INB | I | Input to Channel B: Non-Inverting Input in UCC27528-Q1, OUTB held low if INB is unbiased or floating. |
5 | OUTB | O | Output of Channel B |
6 | VDD | I | Bias supply input |
7 | OUTA | O | Output of Channel A |
8 | ENB | I | Enable input for Channel B: ENB biased low Disables Channel B output regardless of INB state, ENB biased high or floating Enables Channel B output, ENB allowed to float. |