JAJSBW9A February 2013 – September 2024 UCC27532
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | CONDITION | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
Bias Currents | ||||||
IDDoff | Startup Current, VDD = 7.0 | IN, EN = VDD | 100 | 240 | 350 | μA |
IN, EN = GND | 100 | 250 | 350 | |||
Under Voltage Lockout (UVLO) | ||||||
VON | Supply start threshold | 8.0 | 8.9 | 9.8 | V | |
VOFF | Minimum operating voltage after supply start | 7.3 | 8.2 | 9.1 | ||
VDD_H | Supply voltage hysteresis | 0.7 | ||||
Input (IN) | ||||||
VIN_H | Input signal high threshold | VDD = 16V, Output high | 8.8 | 9.4 | 10 | V |
VIN_L | Input signal low threshold | VDD = 16V, Output low | 6.7 | 7.3 | 7.9 | |
VIN_HYS | Input signal hysteresis | VDD = 16V | 2.1 | |||
Enable (EN) | ||||||
VEN_H | Enable signal high threshold | VDD = 16V, Output high | 1.7 | 1.9 | 2.1 | V |
VEN_L | Enable signal low threshold | VDD = 16V, Output low | 0.8 | 1.0 | 1.2 | |
VEN_HYS | Enable signal hysteresis | VDD = 16V | 0.9 | |||
Outputs (OUTH/OUTL) | ||||||
ISRC/SNK | Source peak current (OUTH)/ sink peak current (OUTL)(13)(1) | CLOAD = 0.22 µF, f = 1 kHz | -2.5/+5 | A | ||
VOH | OUTH, high voltage | IOUTH = -10 mA | VDD -0.2 | VDD -0.12 | VDD -0.07 | V |
VOL | OUTL, low voltage | IOUTL = 100 mA | 0.065 | 0.125 | ||
ROH | OUTH, pull-up resistance (15)(3) | TA = 25°C, IOUT = -10 mA | 11 | 12 | 12.5 | Ω |
TA = -40°C to 140°C, IOUT = -10 mA | 7 | 12 | 20 | |||
ROL | OUTL, pull-down resistance | TA = 25°C, IOUT = 100 mA | 0.45 | 0.65 | 0.85 | |
TA = -40°C to 140°C, IOUT = 100 mA | 0.3 | 0.65 | 1.25 | |||
Switching Time (1)(2) | ||||||
tR | Rise time | CLOAD = 1.8 nF | 15 | ns | ||
tF | Fall time | CLOAD = 1.8 nF | 7 | |||
tD1 | Turn-on propagation delay | CLOAD = 1.8 nF, IN = 0 V to VDD | 17 | 26 | ||
tD2 | Turn-off propagation delay | CLOAD = 1.8 nF, IN = VDD to 0 V | 17 | 26 |