JAJSNN4B March 2022 – November 2022 UCC27624-Q1
PRODUCTION DATA
The figures below show the typical
switching characteristics of the UCC27624-Q1 device
used in high-voltage boost converter application. In this application, the UCC27624-Q1 is driving the IGBT switch that has a gate
charge of
110 nC.
Vin = 210 V, Vout = 235 V, Iout = 1.14 A, Fsw = 125 kHz, driver supply voltage = 15 V, gate resistor = 0 Ω |
Vin = 210 V, Vout = 235 V, Iout = 1.14 A, Fsw = 100 kHz, driver supply voltage = 15 V, gate resistor = 0 Ω |