JAJSEI9B October 2017 – January 2018 UCC28056
PRODUCTION DATA.
UCC28056とUCC256301を組み合わせることにより、300W超を供給する完全なPFC/LLC絶縁型オフライン電源システムを制御できます。この複合電源は、効率とスタンバイ消費電力の厳しい要件を満たすように設計されており、補助フライバック・コンバータが不要である上に、軽負荷条件下でPFCをオフする必要もありません。このため、より簡素で低コストの電源を設計し、最新のグリーン電力基準を満たすことができます。
UCC28056には、全入力/負荷範囲にわたって動作効率を最大限に高める機能が豊富に搭載されています。汎用性の高いCrM/DCM制御アルゴリズムにより、フルパワー時には遷移モードで動作し、その後、負荷が下がるとシームレスにDCMに移行でき、入力電流高調波や力率が犠牲になることもありません。全負荷時には最大周波数(遷移モード)で動作し、その後、負荷が低減すると自動的にスイッチング周波数を下げ、DCM動作に移行することにより、最大限の効率を確保します。
負荷が10%を下回ると自動的にバースト・モードでの動作に移行するため、さらに軽負荷効率は向上し、スタンバイ消費電力も低減されます。バースト・オフ期間中は、内部回路の大半をオフにして、コントローラの消費電力を最小限に抑えます。
UCC28056は、サイクル単位の電流制限、過電流保護、デュアル個別出力過電圧保護、入力ブラウンイン、過熱保護動作、電源低電圧誤動作防止(UVLO)といった多種多様な異常保護機能を備えています。
量子化された7つの値の入力電圧フィードフォワードにより、ループ・ゲインが入力電圧からほぼ独立した形になるため、出力電圧制御ループの設計が簡単です。非線形エラー・アンプにより、定常状態の入力電流高調波を増大させずに、負荷の大きな変動に対する応答を大幅に改善することができます。