JAJSEI9B October 2017 – January 2018 UCC28056
PRODUCTION DATA.
UCC28056では、入力電圧フィードフォワードをCOMP端子の電圧(VCO)に印加してから、TONおよびTDCM期間を計算します。この制御順序により、入力電圧に関係なく、COMP電圧が入力電力を表現し、すべての入力電圧において同じ値の出力電力でバースト動作が生じることになります。また、COMP端子電圧と入力電力の間に固定ゲインが確保されるため、電圧制御ループの補償も簡素化されます。
計算を容易にするため、UCC28056では7つの離散的なGFF値を採用しており、ピーク入力電圧値を監視する一連のコンパレータによって最適な値が選択されます。各コンパレータにはヒステリシスが組み込まれているため、選択したGFF値の反復的な変動と、その結果生じる入力電流のステップ変動を回避できます。コンパレータの閾値とGFF値は、入力電力ゲイン(PIn/VCO)に対する要求が全ユニバーサル入力電圧範囲(90~264VRMS)で±20%を超えて変動しないように選択されます。