JAJSEI9B October 2017 – January 2018 UCC28056
PRODUCTION DATA.
UCC28056は、さまざまな自然共振周波数を持つ電力段の制御に際して、最大限の効率を実現します。各用途でこのような効率を実現できるのは、ZcdVInコンパレータの交差からDRVの立ち上がりエッジまでの遅延(TZCDR)を外部で調整するからです。多種多様な自然共振周波数を持つさまざまな電力段の設計に最適なバレー・スイッチングです。
TZCDR遅延は、8つの値(TZCDR0~TZCDR7)のいずれかに設定でき、これはDRV端子とGND端子の間に外付けする抵抗(RDG)の値を設定して行います。スタートアップ期間中や長い異常からの回復時には、UCC28056はStopb状態からRDGRdb状態、その後BstOffb状態へと遷移します。RDGRdb状態では、内蔵電流源(IDG)がDRV端子に遷移します。この電流から生じる電圧によって、適切なTZCDR遅延が決まります。長い異常によって再びStopb状態になるまでは、この遅延期間をすべてのバレー・スイッチング動作に用います。
RDGRdb状態になったら、TDGSmplの間待機してから端子電圧を読み取ります。UCC28056が常に外付け抵抗値を正しく検出できるよう、DRV端子とGND端子の間に入れる外部容量の合計は12nFを超えないものとします。