JAJSEI9B October 2017 – January 2018 UCC28056
PRODUCTION DATA.
UCC28056は、次のような特長を備えたバースト・モード動作を実装することで、業界トップクラスの軽負荷効率とスタンバイ消費電力を実現しています。
COMP端子電圧に印加される2つのコンパレータ閾値により、バースト・モード動作を行います。COMP端子電圧がVBstFall閾値を下回ると、4ソフトオフ・サイクル後にスイッチングが停止します。COMP端子電圧がVBstRise閾値を上回ると、4ソフトオン・サイクルでスイッチングが再開します。この2つの閾値の平均電圧は約11%のVCOMaxに相当します。バースト・オン中に供給される電力は最大入力電力の約11%です。