JAJSEI9B October 2017 – January 2018 UCC28056
PRODUCTION DATA.
Stopb状態での動作中、内蔵抵抗(RCODisch)はCOMP端子とGND端子の間に接続され、外部補償ネットワークを放電します。COMP端子電圧がVBstRise閾値を上回って初めて、スタートアップからBstOffb状態を経て、スイッチングが開始します。したがって、スイッチングは常に電力要求がその最大値の12.5%になると開始します。ソフトオン機能によって、最初の4スイッチング・サイクルで、オンタイム期間が要求される値まで上昇するようになります。この機能により、スタートアップ時の可聴ノイズを抑制できます。
UCC28056はスタートアップ時にエラー・アンプの高速過渡ゲインをイネーブルするため、入力電力は外部補償ネットワークの時定数のみが制限する速度で最大まで上昇します。このため、出力容量が素早く変化して、スタートアップ遅延を抑制することができます。