JAJSEI9B October 2017 – January 2018 UCC28056
PRODUCTION DATA.
UCC28056を動作させるには、11V~34Vの外付けVCC電源電圧から駆動する必要があります。パッケージの消費電力を抑えるため、電源電圧は12Vを上回らないようにします。短いPCB配線を使用してVCC端子とGND端子の間に1µF以上のコンデンサを接続し、VCC電源をローカル・デカップリングします。UCC28056は長期間にわたってVCC電源電圧から電流を消費しますが、その正確な期間は、出力電圧(VOut)がレギュレーションに達する前の入力および負荷によって決まります。UCC28056の駆動に用いる電源には、出力電圧がレギュレーションに達するまでの期間、この電力をソースできる能力が必要です。