This part is identical to UCC28063 with the exception that the TSET pin Open/ Short Fault Detect and the CS pin Open Fault Detect features are removed. Removal of these Fault Detect features provides a higher degree of noise immunity to provide increased "ride-through" for applications where significant voltage noise could be coupled onto the TSET or CS pins during conditions of fast transient, surge or impulse noise on the AC Supply.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28063A | SOIC (16) | 9.90 mm × 3.91 mm |