SLUSDW0B May 2020 – May 2020 UCC28065
PRODUCTION DATA.
The minimum value of the ZCD resistors is selected based on the internal clamps maximum current ratings of 3 mA, as shown in Equation 25.
In this design the ZCD resistors are set to 20 kΩ, as shown in Equation 26.