JAJSC19D November 2013 – July 2016 UCC28180
PRODUCTION DATA.
単純な外部ネットワークにより、電流および電圧制御ループを柔軟に補正できます。さらに、UCC28180には拡張された動的応答回路があり、出力過電圧と低電圧の両方の条件において、高速な負荷トランジェント時に、電圧帰還信号に基づいて優れた応答を実現します。UCC28180内の独自のVCOMP放電回路は、電圧帰還信号がVOVP_Lを超えたときにアクティブになり、制御ループを迅速に安定させ、(PWMシャットオフで頻繁に可聴ノイズが発生する場合に)過電圧保護機能の作動を防ぎます。制御されたソフトスタートにより、スタートアップ時には入力電流が漸進的にレギュレートされ、パワー・スイッチへのストレスを低減します。コントローラには、VCC UVLO、ピーク電流制限、ソフト過電流、出力オープン・ループ検出、出力過電圧保護、オープン・ピン検出(VISNS)など、数多くのシステム・レベルの保護機能が用意されています。トリムされた内部リファレンスにより、正確な保護スレッショルドとレギュレーション設定ポイントが決定されます。ユーザは、VSENSEピンの電圧を0.82V未満に下げることで、低電力スタンバイ・モードを制御できます。