SLUSBL5A February 2015 – June 2019 UCC28730
PRODUCTION DATA.
Table 1 lists a typical subset of high-level design requirements for a particular converter, of which many of the parameter values are used in the various design equations in this section.
| PARAMETER | CONDITIONS | MIN | NOM | MAX | UNITS | |
|---|---|---|---|---|---|---|
| VIN | AC-Line Input Voltage | 85 | 115 / 230 | 264 | VRMS | |
| fLINE | Line Frequency | 47 | 50 / 60 | 63 | Hz | |
| VOCV | Output Voltage, CV Mode | VIN(min) ≤ VIN ≤ VIN(max), IOUT ≤ IOCC | 4.75 | 5.0 | 5.25 | V |
| IOCC | Output Current, CC Mode | VIN(min) ≤ VIN ≤ VIN(max), IOUT = IOCC | 2.0 | 2.1 | 2.2 | A |
| VRIPPLE | Output Voltage Ripple | VIN(min) ≤ VIN ≤ VIN(max), IOUT ≤ IOCC | 80 | mVpp | ||
| Output Over-Voltage Limit | 5.6 | V | ||||
| Output Over-Current Limit | 2.1 | A | ||||
| VIN(run) | Start-Up Input Voltage | IOUT = IOCC | 72 | VRMS | ||
| VOCC | Minimum Output Voltage, CC Mode | IOUT = IOCC | 2 | V | ||
| ηAVG | Average Efficiency | Average of 25%, 50%, 75% 100% Load, at VIN = 115 VRMS and 230 VRMS | 80% | |||
| η10 | Light-Load Efficiency | At 10 % Load, at VIN = 115 VRMS and 230 VRMS | 75% | |||
| PSTBY | Stand-by Input Power Consumption | At VIN = 115 VRMS and 230 VRMS | 4.5 | mW | ||
Many other necessary design parameters, such as fMAX and VBULK(min) for example, may not be listed in such a table. These values may be selected based on design experience or other considerations, and may be iterated to obtain optimal results.