JAJSF47A April 2018 – May 2018 UCC28742
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS SUPPLY INPUT | ||||||
IRUN | Supply current, run | IDRV = 0, run state | 1.30 | 1.80 | 2.40 | mA |
IWAIT | Supply current, wait | IDRV = 0, VVDD = 20 V, wait state | 50 | 80 | 115 | µA |
ISTART | Supply current, start | IDRV = 0, VVDD = 17 V, start state | 1.50 | 2.75 | µA | |
IFAULT | Supply current, fault | IDRV = 0, fault state | 1.30 | 1.80 | 2.40 | mA |
UNDER-VOLTAGE LOCKOUT | ||||||
VVDD(on) | VDD turn-on threshold | VVDD low to high | 17.5 | 21.6 | 24.5 | V |
VVDD(off) | VDD turn-off threshold | VVDD high to low | 7.25 | 7.80 | 8.30 | V |
VS INPUT | ||||||
VVSNC | Negative clamp level | IVS = –300 µA | –304 | –225 | –164 | mV |
IVSB | Input bias current | VVS = 4 V | –0.25 | 0 | 0.25 | µA |
FB INPUT | ||||||
IFBMAX | Full-range input current | fSW = fSW(min) | 16 | 23 | 30 | µA |
VFBMAX | Input voltage at full-range | IFB = 26 µA | 0.70 | 0.90 | 1.10 | V |
RFB | FB-input resistance | ΔIFB = 6 to 26 µA | 10 | 14 | 18 | kΩ |
CS INPUT | ||||||
VCST(max) | Max CS threshold voltage (3) | IFB = 0 µA | 710 | 770 | 830 | mV |
VCST(min) | Min CS threshold voltage (3) | IFB = 35 µA | 164 | 190 | 216 | mV |
KAM | AM control ratio | VCST(max) / VCST(min) | 3.55 | 4.00 | 4.50 | V/V |
VCCR | Constant-current regulating level | 338 | 363 | 390 | mV | |
KLC | Line compensating current ratio, IVSLS / (current out of CS pin) | IVSLS = –300 µA | 23 | 25 | 29 | A/A |
TCSLEB | Leading-edge blanking time | DRV output duration, VCS = 1 V | 195 | 270 | 350 | ns |
DRV | ||||||
IDRS | DRV source current | VDRV = 5 V, VVDD = 9 V | 24 | 30 | 36 | mA |
RDRVLS | DRV low-side drive resistance | IDRV = 10 mA | 6.5 | 12 | Ω | |
VDRCL | DRV clamp voltage | VVDD = 35 V | 8.8 | 10.6 | 13 | V |
RDRVSS | DRV pull-down in start state | 135 | 175 | 250 | kΩ | |
TIMING | ||||||
fSW(max) | Maximum switching frequency (4) | IFB = 0 µA | 80 | 105 | 130 | kHz |
fSW(min) | Minimum switching frequency | IFB = 35 µA | 140 | 200 | 255 | Hz |
tZTO | Zero-crossing timeout delay | 1.45 | 2.45 | 3.30 | µs | |
tOVL_TIME | Delay time before shutdown | Demag_Duty = VCCR/ VCST(max) | 85 | 120 | 160 | ms |
PROTECTION | ||||||
VOVP | Over-voltage threshold(1) | At VS input, TJ = 25 °C | 4.45 | 4.65 | 4.85 | V |
VOCP | Over-current threshold(1) | At CS input | 1.41 | 1.50 | 1.59 | V |
IVSL(run) | VS line-sense run current | Current out of VS pin – increasing | 170 | 210 | 250 | µA |
IVSL(stop) | VS line-sense stop current | Current out of VS pin – decreasing | 60 | 75 | 90 | µA |
KVSL | VS pin, line-sense current ratio, IVSL(run) / IVSL(stop) | 2.50 | 2.80 | 3.05 | A/A | |
TJ(stop) | Thermal shut-down temperature (2) | Internal junction temperature | 165 | °C |