JAJSF47A April 2018 – May 2018 UCC28742
PRODUCTION DATA.
The capacitance on VDD needs to supply the device operating current until the output of the converter reaches the target minimum operating voltage. At this time the auxiliary winding can sustain the voltage to the UCC28742. The total output current available to the load and to charge the output capacitors is the constant-current regulation target. The equation below assumes the output current of the flyback is available to charge the output capacitance until the minimum output voltage is achieved to maintain VDD above its VVDD(on). The gate-drive current depends on particular MOSFET to be used. If with an estimated average 1.0 mA of gate-drive current, CDD is determined by Equation 6, and at IOCC, VOCC = VOCV.