JAJSTW2C January 2024 – March 2024 UCC33420-Q1
ADVANCE INFORMATION
The UCC33420-Q1 has over voltage protection feature to protect the load against over-voltage conditions . If an over-voltage , the converter will go into the duty cycle limit mode as in the soft-start operation then will shutdown after a certain deglitch time. Once the part shuts down, the part will attempt an auto-restart after 160ms. If the fault condition remains, the part will shutdown again and attempt another auto-restart.