JAJSSI7J August 2001 – December 2023 UCC29002 , UCC39002
PRODUCTION DATA
Using the test configuration shown in Figure 7-4, measure the unity-gain crossover frequency of each power module to be paralleled. Set the load to the maximum output current (IOUT(max)) to be shared by each module. Figure 7-5 shows a typical resultant Bode plot. Select the plot with the lowest 0dB crossover frequency and assign that frequency to fCO(module) for design use.