JAJSDH4I June 2017 – March 2024 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
UCC53x0S | UCC53x0M | UCC53x0E | |||
CLAMP | — | 7 | — | I | Active Miller-clamp input found on the UCC53x0M used to prevent false turnon of the power switches. |
GND1 | 4 | 4 | 4 | G | Input ground. All signals on the input side are referenced to this ground. |
GND2 | — | — | 7 | G | Gate-drive common pin. Connect this pin to the IGBT emitter. UVLO referenced to GND2 in the UCC53x0E. |
IN+ | 2 | 2 | 2 | I | Noninverting gate-drive voltage-control input. The IN+ pin has a CMOS input threshold. This pin is pulled low internally if left open. Use Table 8-4 to understand the input and output logic of these devices. |
IN– | 3 | 3 | 3 | I | Inverting gate-drive voltage control input. The IN– pin has a CMOS input threshold. This pin is pulled high internally if left open. Use Table 8-4 to understand the input and output logic of these devices. |
OUT | — | 6 | 6 | O | Gate-drive output for UCC53x0E and UCC53x0M versions. |
OUTH | 6 | — | — | O | Gate-drive pull-up output found on the UCC53x0S. |
OUTL | 7 | — | — | O | Gate-drive pull-down output found on the UCC53x0S. |
VCC1 | 1 | 1 | 1 | P | Input supply voltage. Connect a locally decoupled capacitor to GND. Use a low-ESR or ESL capacitor located as close to the device as possible. |
VCC2 | 5 | 5 | 5 | P | Positive output supply rail. Connect a locally decoupled capacitor to VEE2. Use a low-ESR or ESL capacitor located as close to the device as possible. |
VEE2 | 8 | 8 | 8 | P | Negative output supply rail for E version, and GND for S and M versions. Connect a locally decoupled capacitor to GND2 for E version. Use a low-ESR or ESL capacitor located as close to the device as possible. |