SLUSC66E March 2015 – February 2017 UCD3138A
PRODUCTION DATA.
FEATURE | UCD3138A 64 PIN (RGC) |
UCD3138A 40 PIN (RMH) |
UCD3138A 40 PIN (RJA) |
---|---|---|---|
ARM7TDMI-S core processor | 31.25 MHz | 31.25 MHz | 31.25 MHz |
High resolution DPWM outputs (250-ps resolution) | 8 | 8 | 8 |
Number of high speed independent feedback loops (number of regulated output voltages) | 3 | 3 | 3 |
12-bit, 267-ksps, general-purpose ADC channels | 14 | 7 | 7 |
Digital comparators at ADC outputs | 4 | 4 | 4 |
Flash memory (program) | 32 kB | 32 kB | 32 kB |
Flash memory (data) | 2 kB | 2 kB | 2 kB |
Flash security | √ | √ | √ |
RAM | 4 kB | 4 kB | 4 kB |
DPWM switching frequency | up to 2 MHz | up to 2 MHz | up to 2 MHz |
Programmable fault inputs | 4 | 1 + 2 | 1 + 2 |
High speed analog comparators with cycle-by-cycle current limiting | 7(1) | 6(1) | 6(1) |
UART (SCI) | 2 | 1 | 1 |
PMBus | √ | √ | √ |
Timers | 4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
Timer PWM outputs | 2 | 1 | 1 |
Timer capture inputs | 1 | 1 | 1 |
Watchdog | √ | √ | √ |
On-chip oscillator | √ | √ | √ |
Power-on reset and brown-out reset | √ | √ | √ |
Package offering | 64 Pin VQFN (9 mm × 9 mm) |
40 Pin WQFN (6 mm × 6 mm) |
40 Pin WQFN (6 mm × 6 mm) |
Sync IN and sync OUT functions | √ | √ | √ |
Total GPIO (includes all pins with multiplexed functions such as, DPWM, fault inputs, SCI, and so forth) | 30 | 18 | 18 |
External interruptions | 1 | 0 | 0 |