SLUS652E March 2005 – April 2020 UCD8220
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD | 16 | V | ||
Supply current, IDD | Quiescent | 20 | mA | |
Switching, TA = 25°C, TJ = 105°C, VDD = 12 V | 200 | |||
Output gate-drive voltage, VO | OUTx | –1 | PVDD | V |
Output gate-drive sink current, IO(sink) | OUTx | 4 | A | |
Output gate-drive source current, IO(source) | OUTx | –4 | ||
Analog input | ISET, CS, CTRL, ILIM | –0.3 | 3.6 | V |
Digital I/Os | CLK, CLF | –0.3 | 3.6 | |
Continuous total power dissipation | See Thermal Information | |||
Operating junction temperature range, TJ | –55 | 150 | °C | |
Lead temperature (Soldering, 10 sec) | 300 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |