SLVSC86A January 2014 – March 2014 UCD9244-EP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSMB | SMBus/PMBus operating frequency | Slave mode; SMBC 50% duty cycle | 10 | 1000 | kHz | |
| fI2C | I C operating frequency | Slave mode; SCL 50% duty cycle | 10 | 1000 | kHz | |
| t(BUF) | Bus free time between start and stop | 5 | µs | |||
| t(HD:STA) | Hold time after (repeated) start | 0.3 | µs | |||
| t(SU:STA) | Repeated start setup time | 0.3 | µs | |||
| t(SU:STO) | Stop setup time | 0.3 | µs | |||
| t(HD:DAT) | Data hold time | Receive mode | 0 | ns | ||
| t(SU:DAT) | Data setup time | 55 | ns | |||
| t(TIMEOUT) | Error signal/detect | See (1) | 35 | ms | ||
| t(LOW) | Clock low period | 0.55 | µs | |||
| t(HIGH) | Clock high period | See (2) | 0.3 | 50 | µs | |
| t(LOW:SEXT) | Cumulative clock low slave extend time | See (3) | 25 | ms | ||
| tFALL | Clock/data fall time | Rise time tRISE = VILMAX – 0.15) to (VIHMIN + 0.15), TJ = -40°C to 125°C |
1000 | ns | ||
| tRISE | Clock/data rise time | Fall time tFALL = 0.9 V33 to (VILMAX – 0.15), TJ = -40°C to 125°C |
1000 | ns | ||