SLVSC86A January 2014 – March 2014 UCD9244-EP
PRODUCTION DATA.
TERMINAL NUMBER | TERMINAL LABEL | TERMINAL DESCRIPTION |
---|---|---|
1 | CS4A | Power stage 4A current sense input and input to analog comparator 4 |
2 | CS3A | Power stage 3A current sense input and input to analog comparator 3 |
3 | CS2A | Power stage 2A current sense input and input to analog comparator 2 |
4 | VinMon | Input Voltage monitor |
5 | Temp1/AuxADC1 | Temperature sense input for Rail 1, or Auxiliary ADC input 1 |
6 | Temp2/AuxADC2 | Temperature sense input for Rail 2, or Auxiliary ADC input 2 |
7 | V33DIO1 | Digital Input / Output 3.3V supply |
8 | Dgnd1 | Digital ground |
9 | nRESET | Active low device reset input. Pull up to 3.3V with a 10kΩ resistor |
10 | JTAG_RCK | JTAG Return Clock |
11 | FLT1A | Fault indicator for stage 1A |
12 | VID1S | VID Select terminal for Rail 1 |
13 | FLT2A | Fault indicator for stage 2A |
14 | VID2S | VID Select terminal for Rail 2 |
15 | PMBus_Clk | PMBus Clock. Pull up to 3.3V with a 2kΩ resistor |
16 | PMBus_Data | PMBus Data. Pull up to 3.3V with a 2kΩ resistor |
17 | DPWM1A | Digital Pulse Width Modulator output 1A |
18 | VID1C | VID input terminal for Rail 1 - most significant bit |
19 | DPWM2A | Digital Pulse Width Modulator output 2A |
20 | VID2A | VID input terminal for Rail 2 - least significant bit |
21 | DPWM3A | Digital Pulse Width Modulator output 3A |
22 | VID2B | VID input terminal for Rail 2 |
23 | DPWM4A | Digital Pulse Width Modulator output 4A |
24 | Power_Good | Power Good Indication |
25 | FLT3A | Fault indicator for stage 3A |
26 | Dgnd2 | Digital Ground |
27 | PMBus_Alert | PMBus Alert. Pull up to 3.3V with a 2kΩ resistor |
28 | PMBus_Cntrl | PMBus Control. Pull up to 3.3V with a 2kΩ resistor |
29 | VID2C | VID input terminal for Rail 2 - most significant bit |
30 | VID3A | VID input terminal for Rail 3 - least significant bit |
31 | VID3B | VID input terminal for Rail 3 |
32 | VID3C | VID input terminal for Rail 3 - most significant bit |
33 | VID3S | VID Select terminal for Rail 3 |
34 | FLT4A | Fault indicator for stage 4A |
35 | VID4S | VID Select terminal for Rail 4 |
36 | VID4A/JTAG_TCK | Mux'ed terminal - VID input terminal for Rail 4 (LSB), JTAG Test Clock |
37 | VID4B/JTAG_TDO | Mux'ed terminal - VID input terminal for Rail 4, JTAG Test Data Output |
38 | SyncIn/JTAG_TDI | Mux'ed terminal - SyncIn, JTAG Test Data In. Tie to V33D with 10kΩ resistor |
39 | VID4C/JTAG_TMS | Mux'ed terminal - VID input for rail 4 (MSB); JTAG Test mode select. Tie to V33D with a 10kΩ resistor |
40 | JTAG_nTRST | JTAG Test Reset - Tie to ground with a 10kohm resistor |
41 | VID1A | VID input terminal for Rail 1 - least significant bit |
42 | VID1B | VID input terminal for Rail 1 |
43 | Dgnd3 | Digital Ground |
44 | V33DIO2 | Digital Input / Output 3.3V supply |
45 | V33D | Digital core 3.3V supply |
46 | V33A | Analog 3.3V supply |
47 | BPCap | 1.8V Bypass Capacitor -- tie 0.1µF cap to analog ground |
48 | Agnd2 | Analog ground |
49 | Agnd1 | Analog ground |
50 | EAp1 | Error analog, differential voltage, Positive channel 1 input |
51 | EAn1 | Error analog, differential voltage, Negative channel 1 input |
52 | EAp2 | Error analog, differential voltage, Positive channel 2 input |
53 | EAn2 | Error analog, differential voltage, Negative channel 2 input |
54 | EAp3 | Error analog, differential voltage, Positive channel 3 input |
55 | EAn3 | Error analog, differential voltage, Negative channel 3 input |
56 | EAp4 | Error analog, differential voltage, Positive channel 4 input |
57 | EAn4 | Error analog, differential voltage, Negative channel 4 input |
58 | V33FB | Connection to the base of 3.3V linear regulator transistor (no connect if unused) |
59 | CS1A | Power stage 1A current sense input and input to analog comparator 1 |
60 | Addr1 | PMBus Address sense. Channel 1. |
61 | Addr0 | PMBus Address sense. Channel 0. |
62 | Temp3/AuxADC3 | Temperature sense input for Rail 3, or Auxiliary ADC input 3 |
63 | Temp4/AuxADC4 | Temperature sense input for Rail 4, or Auxiliary ADC input 4 |
64 | Agnd3 | Analog ground |
PowerPad | It is recommended that this pad be connected to analog ground |