JAJSOE3B August 2022 – September 2024 ULN2803C
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
GPIO voltage | 3.3 or 5 V |
Coil supply voltage | 12 to 50 V |
Number of channels | 8 |
Output current (RCOIL) | 20 to 300 mA per channel |
Duty cycle | 100% |