JAJSOE3B August 2022 – September 2024 ULN2803C
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Collector-emitter voltge | 50 | V | |
VI | Input voltage | 30 | V | |
IC | Peak collector current | 500 | mA | |
IOK | Output clamp current | 500 | mA | |
IMAX | Total substrate-terminal current | -2.5 | A | |
TJ | Junction temperature | -65 | 150 | °C |
TSTG | Storage temperature | –65 | 150 | °C |