JAJSOE3B August 2022 – September 2024 ULN2803C
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | VS = 50 V, CL = 15 pF, RL = 163 Ω | 130 | ns | ||
tPLH | Propagation delay time, low- to high-level output | VS = 50 V, CL = 15 pF, RL = 163 Ω | 20 | ns | ||
VOH | High-level output voltage after switching | VS = 50 V, IO = 300 mA | VS - 20 | mV |